• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3MTM Miniature Receptacle & Plug (MRP) Condominium Click-Plug

3M<sup>TM</sup> Miniature Receptacle & Plug (MRP) Condominium Click-Plug

· A port-mounted, condominium click-plug for MRP systems—for constructing high-density device internal wiring systems on expansion buses.

[Features]
· MRP system for constructing a high density device internal wiring system for an expansion bus.
· With a cantilever contact, the 1.27-mm pitch mating part achieves optimal contact pressure and torsion countermeasures.
· A unique condominium structure that enables space saving, high-density mounting.
· Uses a safe reliable ejector latch system.
· Equipped with snap fit that reliably secures temporarily prior to soldering.
▪ An accessory key can be used to prevent incorrect insertion between the same number of pins.
· Optimally suited for daisy chain connections.

PDF

Japanese Only

 
Part Number
1F100-73A2 PE
1F200-73A2 PE
Part NumberVolume DiscountDays to Shipวันจัดส่งConnector series initials Number Of Cores Dimension length
(mm)
Note 1
46 Day(s) or more Number100(50 × 2)52.1Snap-fits (metal parts on both ends) are for temporarily fixing a circuit board in place during implementation, eliminating the need to implement a land in the through hole.
46 Day(s) or more Number200(100 × 2)83.8Snap-fits (metal parts on both ends) are for temporarily fixing a circuit board in place during implementation, eliminating the need to implement a land in the through hole.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape Number 1 Applicable pin/contact Male (plug)
Application Board-to-Board Allowable Current(A) 0.5 Allowable Voltage(V) 100
Connection direction Angle Specifications Ejector latch method Features For snap fit
Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6 Contact material/treatment Copper Alloy
Contact plating specification (contact area/touching area) Contact part: Gold plating thickness of 0.5 μm or more Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)