• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3MTM Standard Socket/Header, Board Mounting Socket, 91XX Series

3M<sup>TM</sup> Standard Socket/Header, Board Mounting Socket, 91XX Series

This is the 91XX Series of socket connectors that are implemented between circuit boards by parallel connection and are compatible with low-profile/very low-profile headers.

[Features]
· Compatible with low-profile/very low profile headers for implementing parallel connections at board intervals of 16.5-mm and 12.2-mm respectively.
▪ Available in 8 varieties of pin combinations from 10 pins to 64 pins.
· Kink machining tail portion that takes soldering work into account.
▪ The accessory key can prevent incorrect insertion between the same number of pins (J3435-0000).

PDF

Japanese Only

 
Part Number
9110-4500 PL
9120-4500 PL
9126-4500 PL
9134-4500 PL
9140-4500 PL
9150-4500 PL
9160-4500 PL
9164-4500 PL
Part NumberVolume DiscountDays to Shipวันจัดส่งConnector series initials Number Of Cores Dimension length
(mm)
Note 1
41 Day(s) or more Number1017.2No groove for incorrect insertion prevention keys
41 Day(s) or more Number2029.9-
41 Day(s) or more Number2637.5-
41 Day(s) or more Number3447.7-
41 Day(s) or more Number4055.3-
41 Day(s) or more Number5068-
41 Day(s) or more Number6080.7-
41 Day(s) or more Number6485.8-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape Number 9 Applicable pin/contact Female (socket)
Application Board-to-Board Allowable Current(A) 1 Allowable Voltage(V) AC250/DC300
Connection direction Straight Conforming accessories Key for Preventing Incorrect Insertion Conforming circuit board thickness(mm) 1.6
Contact material/treatment Copper alloy/nickel substrate, gold plating Contact plating specification (contact area/touching area) Contact area: Gold plating, thickness 0.2 μm or higher Contact plating specification (other than contact area/touching area) Other: Gold flash plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)