• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

3MTM WAVE 0.8-mm Pitch 200-Pin Plug, Straight Surface Mount Type

3M<sup>TM</sup> WAVE 0.8-mm Pitch 200-Pin Plug, Straight Surface Mount Type

· A high-density, multipole (200-pole, 0.8-mm lead pitch), stacking plug connector that enables the mounting of bridge girders with multiple connectors.

[Features]
· High-density multipole stacking connectors (200-pole, 0.8-mm lead pitch).
· Highly reliable bellows-type contacts.
· Based on plug and socket combinations, 11 stack heights from 5 mm to 18 mm can be supported.
· Long effective mating length of 1.8 mm.
· High-precision SMT lead co-planarity (smoothing).
▪ Positioning accuracy before the reflow by anchor lock.
· Enables the mounting of bridge girders with multiple connectors.
· Supports insulation tape on the rear of the connector (optional).

PDF

Japanese Only

 
Part Number
2B200-6200-8N1 AB
2B200-6430-8N2 AB
2B200-6600-8N2 AB
2B200-6800-8N2 AB
2B200-6830-8N2 AB
Part NumberVolume DiscountDays to Shipวันจัดส่งConnector series initials Circuit board fixing method Body height
(mm)
Option Note 1
46 Day(s) or more NumberStandard snap fit φ2.8 (length 2.2 mm)4.35With tail surface insulation tape(Tail surface insulation tape) 2B200-62□0-8N1 AB
46 Day(s) or more NumberLow profile snap fit φ2.8 (length 1.4 mm)10.35No tail surface insulation tapeUse tape for circuit board direct adhesion (79106-200P).
46 Day(s) or more NumberStandard snap fit φ2.8 (length 2.2 mm)6.35No tail surface insulation tapeUse tape for circuit board direct adhesion (79106-200P).
46 Day(s) or more NumberStandard snap fit φ2.8 (length 2.2 mm)11.35No tail surface insulation tapeUse tape for circuit board direct adhesion (79106-200P).
46 Day(s) or more NumberLow profile snap fit φ2.8 (length 1.4 mm)11.35No tail surface insulation tapeUse tape for circuit board direct adhesion (79106-200P).

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape Number 2 Applicable pin/contact Male (plug)
Number Of Cores 200 Application Board-to-Board Allowable Current(A) 0.5
Allowable Voltage(V) AC150/DC200 Connection direction Straight Specifications WAVE
Features Can be implemented on girder bridges Dimension length(mm) 101 Special notes Effective mating length: 1.8 mm
Contact material/treatment Copper alloy/nickel substrate Contact plating specification (contact area/touching area) Touching area: 0.76 µm gold plating Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating
Mating lock mechanism NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)