• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PW01 Series

PW01 Series
  • Volume Discount

[Features]
· A high-reliability power connector developed for transmission device switches and general-purpose electronic equipment.
· A compact design using a contact plate—available in 2- and 3-pole configurations.
· The pin connector (pin header) is a press-fit type (finishing diameter: ⌀0.82–0.98 mm). When mounted to a circuit board, the pitch is 2.54 mm.
· A wire relay variation is also available for the 3-pole type.
· A molded latch provides complete connector mating and removal.
· The contacts use a highly conductive copper alloy. Separate two-point contacts and gold-plated finish ensure a high-reliability connection. (press-fit contacts use CA725.)
· For use with two JIS-C-3316-compliant 5.5 mm2 (10 AWG EQUIV) or 2.0 mm2 (14 AWG EQUIV) crimped wires.
· Relay pin contacts for use with 16-12 AWG are also available.
· Secondary locking structure for securing wires.

Part Number
PW01-2SC-AG
PW01-2SC-AY
PW01-3P09-M1-AY1
PW01-3P09-M1-AY3
PW01-3PC-AY
PW01-3SC-AY
Part NumberVolume DiscountDays to Shipวันจัดส่งConnector series initials Applicable pin/contact Number Of Cores Wire connection method Connection direction Connector Type Connector type Features Contact contacting part finish Special Notes
Available Quote P· Q· RFemale (socket)2CrimpStraightSocket HousingFor Power SupplyInsulator color: GreenNANA
Available Quote P· Q· RFemale (socket)2CrimpStraightSocket HousingFor Power SupplyInsulator color: YellowNANA
Available Quote P· Q· RMale (plug)3[Other] Press FitStraightPin connectorCircuit board implementation typeInsulator color: YellowGold on nickelContact contacting point plating thickness: 0.1 µm
Available Quote P· Q· RMale (plug)3[Other] Press FitStraightPin connectorCircuit board implementation typeInsulator color: YellowGold on nickelContact touching point plating thickness: 0.76 μm
Available Quote P· Q· RMale (plug)3Crimp-Plug housingWire relay typeInsulator color: YellowNANA
Available Quote P· Q· RFemale (socket)3CrimpStraightSocket HousingFor wireInsulator color: YellowNANA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connector Shape Square shape P· Q· R PW01 Type Cable to Circuit Board
Insulator material Nylon 66

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)