• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

FO-EX Series LC Connector Type

FO-EX Series LC Connector Type

[Features]
This product allows ferrule terminals attached to internal housing (internal panels) to be easily cleaned without needing to open and close the housing and then remove the plug from the adapter.

PDF

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
FO-EX-2LCBD2
FO-EX-LCAD2
Part NumberVolume DiscountDays to Shipวันจัดส่งType Number Of Cores
(Core)
Quote Compact adapter2
Quote Adapter1

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shield NA Conforming Cable Optical Cable Color Blue
(Division) Sleeve material Ceramic Special Notes Without flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)