• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Surface Mount Indicators, Lens

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LH9Z-1DLH2A
LH9Z-1DLH2C
LH9Z-1DLH2G
LH9Z-1DLH2R
LH9Z-1DLH2S
LH9Z-1DLH2Y
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Note
Quote AmberPlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.
Quote TransparencyPlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.
Quote GreenPlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.
Quote RedPlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.
Quote BluePlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.
Quote YellowPlease use the transparent lens when the illumination colors are milk white, pure white, and when the two-color switching illumination (red/green) is used.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Apply LH series Features For flat type Material Polyarylate Resin
Number with packs Identical type: 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)