KN Type (K Series), Small Size Keyed Switch

KN Type (K Series), Small Size Keyed Switch

Waterproof and featuring an anti-dust shutter mechanism; for ø19 oval hole installation

[Features]
· IP65 protective construction (IEC60529).
· Anti-dust keyhole shutter mechanism prevents dirt or chips from getting in.
· Stainless steel flange and shutter.
· Reversible keys; insert either way.
· Includes two plate keys per set.

Part Number
KN2C-10A
KN2C-11A
KN2C-20A
KN2C-21A
KN3C-20A
KN3C-21A
Part NumberVolume DiscountDays to Shipวันจัดส่งContact configuration (key lock, selector) Notch number Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Note
81 Day(s) 1c211Silver90Equipped with two plate keys/ set
Quote 1c2-0.1Gold90Equipped with two plate keys/ set
86 Day(s) 2c211Silver90Equipped with two plate keys/ set
Quote 2c2-0.1Gold90Equipped with two plate keys/ set
Quote 2c311Silver45Equipped with two plate keys/ set
Quote 2c3-0.1Gold45Equipped with two plate keys/ set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Keylock switch Shape Circular Type. Mounting Hole φ 19.3
Illumination NA With key Available Suspend/Return Stop each position
Terminal shape Solder terminal Protection function (environmentally resistant) IP65 Representative Standard CE
Dimension vertical(mm) 25 Dimension width(mm) 22 Dimension depth(mm) 39.9
Key removal position All removed Key type Non-directional key Features Includes micro switch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)