• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

KL Type (K Series), Small Size Keyed Switch

KL Type (K Series), Small Size Keyed Switch

Tubular pin tumbler lock key suited for theft prevention. Metal housing for outstanding installed strength.

[Features]
· A tubular-pin tumbler lock key with excellent anti-theft performance, the same as seen in ATMs.
· Metal housing for oval ø19 holes.
· High-performance microswitch contacts (gold/silver contacts).
· Includes two plate keys per set.
· Custom-order user-specific key numbers available.

Part Number
KL2S-10B
KL2S-11B
KL2S-20B
KL2S-21B
KL3S-20D
KL3S-21D
Part NumberVolume DiscountDays to Shipวันจัดส่งContact configuration (key lock, selector) Notch number Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position Note
Quote 1c211Silver90Left AbsentEquipped with two plate keys/ set
Quote 1c2-0.1Gold90Left AbsentEquipped with two plate keys/ set
Quote 2c211Silver90Left AbsentEquipped with two plate keys/ set
Quote 2c2-0.1Gold90Left AbsentEquipped with two plate keys/ set
Quote 2c311Silver45Remove middleEquipped with two plate keys/ set
Quote 2c3-0.1Gold45Remove middleEquipped with two plate keys/ set

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Keylock switch Shape Circular Type. Mounting Hole φ 19.3
Illumination NA With key Available Suspend/Return Stop each position
Terminal shape Solder terminal Protection function (environmentally resistant) IP40 Dimension vertical(mm) 25
Dimension width(mm) 22 Dimension depth(mm) 32.9 Specifications Tubular pin tumbler lock key
Features Includes micro switch

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)