• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SX5L Type LONWORKS Compatible Communication Terminal

SX5L Type LONWORKS Compatible Communication Terminal

A terminal block type communication terminal that supports the opening of building automation. Equipped with the standard network variable type (SNVT)

[Features]
· Wiring and maintenance man-hours are reduced by the detachable SS terminal block.
· Electric shock prevention is realized by employing a finger protection structure.
· Units that suit various applications, such as remote controller relay control, are available.
· A start/stop control type is also available for the output unit.
· Equipped with Pt100Ω analog input/output optimal for air conditioning control, etc.
· Equipped with a remote controller relay control for controlling lighting.
· A count input type optimal for power counting, etc., is available.
· Equipped with standard configuration parameters (SCPT) and capable of adjusting communication traffic.

Part Number
SX5L-SBAN041
SX5L-SBAT04X1
SX5L-SBCN081
SX5L-SBM16K1
SX5L-SBM16K2
SX5L-SBM16N1
SX5L-SBM16N2
SX5L-SBM16S1
SX5L-SBM16S2
SX5L-SBN16B1
SX5L-SBRR081
SX5L-SBT16K1
SX5L-SBT16S1
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of I/Os Type Output Specification Number of Outputs Power Supply Voltage Input specifications Number Of Inputs Specifications Special notes
Quote 4 pointsAnalog inputNANAAC/DC24VAnalog input4 pointsCurrent Input: 4 to 20 mA, Voltage Input: 1 to 5VNA
Quote 4 pointsAnalog OutputAnalog Output4 pointsAC/DC24VNANAOutput Type: DC4 to 20 mANA
Quote 8 pointsPulse inputNANAAC/DC24VPulse input8 pointsShared Positive Common/ Negative CommonNA
Quote 16 pointsDigital Input/OutputTransistor output sync type8 pointsDC24VDigital Input: Source Type8 pointsInput: Negative Common, Output: Positive CommonBuilt-In Virtual Input/Output Function Block
Quote 16 pointsDigital Input/OutputTransistor output sync type8 pointsDC24VDigital Input: Source Type8 pointsInput: Negative Common, Output: Positive CommonStop/Start Controls
Quote 16 pointsDigital Input/OutputTransistor output source type8 pointsDC24VDigital Input: Source Type8 pointsInput: Negative Common, Output: Negative CommonBuilt-In Virtual Input/Output Function Block
Quote 16 pointsDigital Input/OutputTransistor output source type8 pointsDC24VDigital Input: Source Type8 pointsInput: Negative Common, Output: Negative CommonStop/Start Controls
Quote 16 pointsDigital Input/OutputTransistor output source type8 pointsDC24VDigital Input: Sink Type8 pointsInput: Positive Common, Output: Negative CommonBuilt-In Virtual Input/Output Function Block
Quote 16 pointsDigital Input/OutputTransistor output source type8 pointsDC24VDigital Input: Sink Type8 pointsInput: Positive Common, Output: Negative CommonStop/Start Controls
Quote 16 pointsDigital inputNANADC24VCommon Source Type/ Sink Type16 pointsShared Positive Common/ Negative CommonNA
Quote 8 pointsRemote Control Relay ControlRemote Control Relay Output(Control points: 8 points)AC24VFeedback Input(Control points: 8 points)1-Common: 8 PointsCompatible with Lighting Controls
Quote 16 pointsDigital outputTransistor output sync type16 pointsDC24VNANAPositive CommonNA
Quote 16 pointsDigital outputTransistor output source type16 pointsDC24VNANANegative CommonNA

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connection Terminal Terminal Block

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)