• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ø25 Control Unit Illuminated Push Button Lens

ø25 Control Unit Illuminated Push Button Lens

[Features]
· ø25 control unit illuminated push button lens

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ALS06L-GPN05
ALS06L-RPN05
ALS06L-SPN05
ALS06LD-APN05
ALS06LD-WPN05
ALS06LD-YPN05
AVLS3L-RPN02
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Color Outer Diameter
(mm)
Number with packs
(Piece)
Same day For Protruding Type UnitsGreenφ19.65
Same day For Protruding Type UnitsRedφ19.65
Quote For Protruding Type UnitsBlueφ19.65
91 Day(s) For Protruding Type UnitsAmberφ19.65
Same day For Protruding Type UnitsMilk Whiteφ19.65
Same day For Protruding Type UnitsYellowφ19.65
Same day For Push-to-Lock, Turn-to-ResetNo special notesφ35-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Apply TWS series Material (Main Body) AS Resin

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)