• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Embedded Mounting Bracket for Circuit Protector

Embedded Mounting Bracket for Circuit Protector

[Features]
· This is a metal fitting for attaching the NC1V circuit protector to the panel surface.
· Wired adapter is included.
· It is used for wiring from the back of the panel when installing it by embedding.
· For 1 pole: 2 pcs.
· For 2 poles: 4 pcs.
· For 3 poles: 6 pieces.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NC9Z-MA11
NC9Z-MA21
NC9Z-MA31
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Features Note
91 Day(s) For 1-poleIncludes 2 wiring adaptersUnusable for the NC1V type main body type with warning contract or type with auxiliary contact.
91 Day(s) For 2-poleIncludes 4 wiring adaptersUnusable for the NC1V type main body type with warning contract or type with auxiliary contact.
91 Day(s) For 3-poleIncludes 6 wiring adaptersUnusable for the NC1V type main body type with warning contract or type with auxiliary contact.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Conforming model  NC1V Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)