Marking Plate for Circuit Protector

Marking Plate for Circuit Protector

[Features]
· Sticker seal, direct plate that can be inscribed directly for when specifying the device number, circuit information, etc

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

NC9Z-PW1PN10

Part Number
NC9Z-PW1PN10
Part NumberVolume DiscountDays to Shipวันจัดส่งNote
Quote Marking plate is one type of 2-pole width. If using with 1-pole, use after dividing into 2.

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Conforming model  NC1V Specifications 2-pole width Material PBT Resin
Features Direct statement allowed Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part NC9Z-PW1PN10 in the Marking Plate for Circuit Protector series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน NC9Z-PW1PN10 ในชุด Marking Plate for Circuit Protector

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)