• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block

SX5L Type LONWORKS Compatible Communication Terminal, Detachable SS Terminal Block

A detachable SS terminal for the SX5L type LONWORKS compatible communication terminal.

[Features]
· Wiring and maintenance man-hours are reduced by the detachable SS terminal block.
· Electric shock prevention is realized by employing a finger protection structure.
· A compact size of 75 × 132 × 48 mm.
· Units that suit various applications, such as remote controller relay control, are available.
· A start/stop control type is also available for the output unit.
· Equipped with Pt100Ω analog input/outputs optimal for air conditioning control, etc.
· Equipped with a remote controller relay control for controlling lighting.
· A count input type optimal for power counting, etc., is available.
· Equipped with standard configuration parameters (SCPT) and capable of adjusting communication traffic.

Part Number
SX9Z-SS1
SX9Z-SS2
SX9Z-SS3
SX9Z-SS4
SX9Z-SS5
SX9Z-SS7
SX9Z-SS9
SX9Z-SS10
SX9Z-SS11
SX9Z-SS12
Part NumberVolume DiscountDays to Shipวันจัดส่งFeatures Lever Settings for Preventing Incorrect Insertion Compatible Model
Quote Top Surface: Terminal BlockBCEG/BCFHSX5L-SBT16□1/SX5L-SBM16□□
Quote Bottom Surface: Terminal blockACFH/ADFHSX5L-SBN16B1/ SX5L-SBT16□1
Quote Bottom Surface: Terminal blockADEGSX5L-SBM16□□
Quote Top Surface: Terminal Block-SX5□-SBR08□
Quote Bottom Surface: Terminal block-SX5□-SBR08□
Quote Bottom Surface: Terminal blockBCEH/ADFGSX5L-SBCN081/SX5L-SBRR081
Quote Bottom Surface: Terminal blockBCFGSX5L-SBAN041
Quote Top Surface: Terminal BlockBDFHSX5L-SBN16B1
Quote Top Surface: Terminal BlockACEH/BDFGSX5L-SBCN081/SX5L-SBRR081
Quote Top Surface: Terminal BlockADEHSX5L-SBAN041

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Connection Terminal Terminal Block