• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ML-850-VBX Series

ML-850-VBX Series
  • Volume Discount

[Features]
· An ML-850-VBX dedicated single copper wire power supply terminal block.
· Equipped with a collective release button. Maintenance-free after wire connection. Ensures stable connection.

PDF

Japanese Only

 
Part Number
ML-850-VBX
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Available 62 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 2 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Specifications Screwless for power supplies/single copper wire dedicated use Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Main insulation material (Button) P.B.T.(UL94V-0) Pitch Between Terminals(mm) 9
Passage Fail Standard UL/C-UL/TUV Cover (accessory) NA
Nameplate (included) NA

Please check the type/dimensions/specifications of the part ML-850-VBX in the ML-850-VBX Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ML-850-VBX ในชุด ML-850-VBX Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)