ML-1600 Series

ML-1600 Series
  • Volume Discount

[Features]
· A wire insertion angle of 45° to the circuit board enables smart routing after wiring is laid.
· Both single and twisted wire can be used.

PDF

Japanese Only

 
Part Number
ML-1600-1P
ML-1600-2P
ML-1600-3P
ML-1600-4P
ML-1600-5P
ML-1600-6P
ML-1600-7P
ML-1600-8P
ML-1600-9P
ML-1600-10P
ML-1600-11P
ML-1600-12P
ML-1600-13P
ML-1600-14P
ML-1600-15P
ML-1600-16P
ML-1600-17P
ML-1600-18P
ML-1600-19P
ML-1600-20P
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Available 62 Day(s) or more 1
Available 62 Day(s) or more 2
Available 62 Day(s) or more 3
Available 62 Day(s) or more 4
Available 62 Day(s) or more 5
Available 62 Day(s) or more 6
Available 62 Day(s) or more 7
Available 62 Day(s) or more 8
Available 62 Day(s) or more 9
Available 62 Day(s) or more 10
Available 62 Day(s) or more 11
Available 62 Day(s) or more 12
Available 62 Day(s) or more 13
Available 62 Day(s) or more 14
Available 12 Day(s) or more 15
Available 62 Day(s) or more 16
Available 62 Day(s) or more 17
Available 62 Day(s) or more 18
Available 62 Day(s) or more 19
Available 3 Day(s) or more 20

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screwless Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 7 Rated current (UL)(A) 7
Specifications Stranded cable/single wire compatible/with check hole/press-fit mechanism Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)
Main insulation material (Button) P.P.E.(UL94V-0) Pitch Between Terminals(mm) 5 Passage Fail
Standard UL/CSA/TUV Cover (accessory) NA Nameplate (included) NA