• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

ML-1000-M1-R

ML-1000-M1-R
  • Volume Discount

[Features]
· Use a pair of nippers to cut away the protruding parts on the plug side (with the same pins), and insert the ML-1000-M1 into the receptacle fitting part.
· Helps prevent mis-wiring when using multiple ML-4000s with the same number of poles.

Part Number

Configured Part Number is shown.

ML-1000-M1-R

Part Number
ML-1000-M1-R
Part NumberVolume DiscountDays to ShipRoHS
Available 63 Day(s) or more 6

Loading...

  1. 1

Basic Information

Type Inadvertent wiring prevention mold Conforming products ML-4000 Color Red

Please check the type/dimensions/specifications of the part ML-1000-M1-R in the ML-1000-M1-R series.