• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

DB-40-N Series

DB-40-N Series
  • Volume Discount

A standard round LED bracket which can be equipped in a single-action. Equipped with a dual soldering-use 110 tab terminal. A safe product made in Japan.

PDF

Japanese Only

 
Part Number
DB-40-N-BBL
DB-40-N-BG
DB-40-N-BR
DB-40-N-BY
DB-40-N-WBL
DB-40-N-WG
DB-40-N-WR
DB-40-N-WY
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSColor Element color Main Body Color
Available 13 Day(s) or more -BlueBlueBlack
Available 3 Day(s) or more 10GreenGreenBlack
Available 3 Day(s) or more 10RedRedBlack
Available 3 Day(s) or more 10YellowYellowBlack
Available 13 Day(s) or more -BlueBlueWhite
Available 13 Day(s) or more -GreenGreenWhite
Available 3 Day(s) or more 10RedRedWhite
Available 13 Day(s) or more -YellowYellowWhite

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting Hole Size φ 8.3 Shape Round Protection function (environmentally resistant) NA
Light Source LED Dimension vertical(mm) 9.5 Dimension width(mm) 9.5
Dimension depth(mm) 29.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)