• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

BN-24 Series

BN-24 Series
  • Volume Discount

ø15 square neon bracket. Includes 187 tab terminal also used for soldering. Made in Japan for safety and reliability.

PDF

Japanese Only

 
Part Number
BN-24-1-C
BN-24-1-R
BN-24-2-C
BN-24-2-G
BN-24-2-R
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Rated Voltage
(V)
Available 3 Day(s) or more [Other] Transparency[Other] AC100 to 125
Available 14 Day(s) or more Red[Other] AC100 to 125
61 Day(s) or more [Other] Transparency[Other] AC200 to 250
Available 56 Day(s) or more Green[Other] AC200 to 250
Available 61 Day(s) or more Red[Other] AC200 to 250

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Mounting Hole Size 13.5 mm × φ15.2 Shape Square Protection function (environmentally resistant) NA
Light Source Neon bulb Dimension vertical(mm) 20.8 Dimension width(mm) 20.8
Dimension depth(mm) 41.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)