• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ML-30-AF Series

ML-30-AF Series
  • Volume Discount

[Features]
· 250V-6A.
· A feed-through type terminal block for soldering and 110 tab terminals.
· A UL, CSA, and TUV standard product. A secure and reliable product made in Japan.

PDF

Japanese Only

 
Part Number
ML-30-AF-2P
ML-30-AF-3P
ML-30-AF-4P
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNumber of Poles
(Pole)
Available 3 Day(s) or more 102
Available 3 Day(s) or more 103
Available 3 Day(s) or more -4

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 6
Rated current (UL)(A) 6 Specifications Low profile type Rated Voltage(V) 250
Main insulation material Phenol (UL94V-0) Terminal screw M3 x 6 Pitch Between Terminals(mm) 9.45
Passage Applicable Standard UL/CSA/TUV Cover (accessory) NA
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • ML-30-AP Series
    ML-30-AP Series

    SATOPARTS

    Days to Shipวันจัดส่ง : 2 Day(s) or more

  • ML-70-B Series
    ML-70-B Series

    SATOPARTS

    Days to Shipวันจัดส่ง : 3 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)