• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ML-280-S2G3YF Series

ML-280-S2G3YF Series
  • Volume Discount

[Features]
· An ML-280-S2G3YF series product with which the terminal number(s) is displayed on the side of the main body. For circuit boards. Can be equipped with a single-action cover.
· A safe product made in Japan.

PDF

Japanese Only

 
Part Number
ML-280-S2G3YF-2P
ML-280-S2G3YF-3P
ML-280-S2G3YF-4P
ML-280-S2G3YF-5P
ML-280-S2G3YF-6P
ML-280-S2G3YF-7P
ML-280-S2G3YF-8P
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Available 62 Day(s) or more 2
Available 62 Day(s) or more 3
Available 62 Day(s) or more 4
Available 62 Day(s) or more 5
Available 62 Day(s) or more 6
Available 62 Day(s) or more 7
Available 62 Day(s) or more 8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Specifications Right angle type Rated Voltage(V) 250
Main insulation material P.B.T.(UL94V-0) Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 11
Passage Applicable Standard UL/CSA/TUV Cover (accessory) Sold Separately
Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • ML-860-VBY Series
    ML-860-VBY Series

    SATOPARTS

    Days to Shipวันจัดส่ง : 62 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)