• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

ML-270-S1A1XF Series

ML-270-S1A1XF Series
  • Volume Discount

[Features]
An ML-270-S1A1XF series feed through type for soldering. The terminal number(s) is displayed on the side of the main body. Can be equipped with a single-action cover. A safe product made in Japan.

PDF

Japanese Only

 
Part Number
ML-270-S1A1XF-1P
ML-270-S1A1XF-2P
ML-270-S1A1XF-3P
ML-270-S1A1XF-4P
ML-270-S1A1XF-5P
ML-270-S1A1XF-6P
ML-270-S1A1XF-7P
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Available 62 Day(s) or more 1
Available 62 Day(s) or more 2
Available 62 Day(s) or more 3
Available 62 Day(s) or more 4
Available 62 Day(s) or more 5
Available 62 Day(s) or more 6
Available 62 Day(s) or more 7

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 10
Rated current (UL)(A) 10 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M3 x 8 Pitch Between Terminals(mm) 10 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)