ML-260-S1A3XF Series

ML-260-S1A3XF Series
  • Volume Discount

[Features]
An ML-260-S1A3XF series feed through type for soldering. The terminal number(s) is displayed on the side of the main body. Can be equipped with a single-action cover. Manufactured in Japan.

PDF

Japanese Only

 
Part Number
ML-260-S1A3XF-1P
ML-260-S1A3XF-2P
ML-260-S1A3XF-3P
ML-260-S1A3XF-4P
ML-260-S1A3XF-5P
ML-260-S1A3XF-6P
ML-260-S1A3XF-8P
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Available 62 Day(s) or more 1
Available 62 Day(s) or more 2
Available 62 Day(s) or more 3
Available 62 Day(s) or more 4
Available 62 Day(s) or more 5
Available 62 Day(s) or more 6
Available 62 Day(s) or more 8

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method Soldering Parts/Completed products Assembled product
Screw Size M4 Number of input/outputs 1 to 1 Rated current (JIS)(A) 20
Rated current (UL)(A) 20 Rated Voltage(V) 250 Main insulation material P.B.T.(UL94V-0)
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 9.5 Passage Applicable
Standard UL/CSA/TUV Cover (accessory) Sold Separately Nameplate (included) NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)