• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ø22 Control Unit Illumination Lens

ø22 Control Unit Illumination Lens

ø22 control unit illumination lens.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
LW9Z-L1APN05
LW9Z-L1CPN05
LW9Z-L1GPN05
LW9Z-L1RPN05
LW9Z-L1SPN05
LW9Z-L1YPN05
LW9Z-L2APN05
LW9Z-L2CPN05
LW9Z-L2GPN05
LW9Z-L2RPN05
LW9Z-L2SPN05
LW9Z-L2YPN05
LW9Z-L12APN05
LW9Z-L12CPN05
LW9Z-L12GPN05
LW9Z-L12RPN05
LW9Z-L12SPN05
LW9Z-L12YPN05
LW9Z-L13A
LW9Z-L13C
LW9Z-L13G
LW9Z-L13R
LW9Z-L13S
LW9Z-L13Y
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Apply Material (Main Body) Color Number with packs
(Piece)
Note
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinAmber5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinTransparency5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinGreen5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinRed5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinBlue5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Oval Type/ Flat Rounded Corner Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinYellow5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinAmber-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinTransparency-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
61 Day(s) For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinGreen-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinRed-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinBlue-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Flat Square UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinYellow-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinAmber5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinTransparency5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinGreen5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Same day For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinRed5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinBlue5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For Circular Protruding Type UnitsFlash Silhouette Switch - LW Series/LW seriesPolyarylate ResinYellow5The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinAmber-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinTransparency-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinGreen-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinRed-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinBlue-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).
Quote For φ30 Lens UnitsLW seriesAS ResinYellow-The C (transparent) type lens is used when the illumination colors are W (milk white)/PW (pure white) and the button colors are LW (milk white)/LB (black).

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)