• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Terminal Block for PCB with Bridge Fitting BP1 Type

Terminal Block for PCB with Bridge Fitting BP1 Type

[Features]
· A terminal block for printed circuit boards, where the terminal fitting is bridge-shaped.
· BP1 type.

Part Number
BP100-2PN10
BP100S-2PN10
Part NumberVolume DiscountDays to Shipวันจัดส่งScrew Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Terminal width
(mm)
Quote M3.515108
Quote M3107.626

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of Poles(Pole) 2 Number of input/outputs 1 to 1 Specifications Bridge-type terminal fitting
Cover (accessory) Sold Separately Nameplate (included) Sold Separately Passage Applicable
Main Body Color Black Terminal Cover Switch type Packaging Quantity(Piece) 10
Dimensions of terminal metal fillings, height x width(mm) 4 x 0.8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)