• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

Terminal Block for PCB with Straight Fitting BP2 Type

Terminal Block for PCB with Straight Fitting BP2 Type

[Features]
· A terminal block for printed circuit boards with a straight terminal fitting.
· BP2 type.

Part Number
BP211-2PN10
BP211-3PN10
BP211-4PN10
BP211-5PN10
BP211-6PN10
BP211-7PN10
BP211-8PN10
BP211-9PN10
BP211-10PN10
BP211-11PN10
BP211-12PN10
BP211-13PN10
BP211-14PN10
BP211-15PN10
BP211-16PN10
BP211-17PN10
BP211-18PN10
BP211L-2PN10
BP211L-3PN10
BP211L-4PN10
BP211L-5PN10
BP211L-6PN10
BP211L-7PN10
BP211L-8PN10
BP211L-9PN10
BP211L-10PN10
BP211L-11PN10
BP211L-12PN10
BP211L-13PN10
BP211L-14PN10
BP211L-15PN10
BP211L-16PN10
BP211L-17PN10
BP211L-18PN10
BP211M-2PN10
BP211M-3PN10
BP211M-4PN10
BP211M-5PN10
BP211M-6PN10
BP211M-7PN10
BP211M-8PN10
BP211M-9PN10
BP211M-10PN10
BP211M-11PN10
BP211M-12PN10
BP211M-13PN10
BP211M-14PN10
BP211M-15PN10
BP211M-16PN10
BP211M-17PN10
BP211M-18PN10
BP211S-2PN10
BP211S-3PN10
BP211S-4PN10
BP211S-5PN10
BP211S-6PN10
BP211S-7PN10
BP211S-8PN10
BP211S-9PN10
BP211S-10PN10
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Poles
(Pole)
Screw Size Rated current (JIS)
(A)
Pitch Between Terminals
(mm)
Nameplate (included) Terminal width
(mm)
Terminal Cover Dimensions of terminal metal fillings, height x width
(mm)
Quote 2M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 3M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 4M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 5M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 6M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 7M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 8M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 9M3.51510Sold Separately8Switch type8.6 x 0.8
76 Day(s) 10M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 11M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 12M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 13M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 14M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 15M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 16M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 17M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 18M3.51510Sold Separately8Switch type8.6 x 0.8
Quote 2M42011NA9Removable type8.6 x 1
Quote 3M42011NA9Removable type8.6 x 1
Quote 4M42011NA9Removable type8.6 x 1
Quote 5M42011NA9Removable type8.6 x 1
Quote 6M42011NA9Removable type8.6 x 1
Quote 7M42011NA9Removable type8.6 x 1
Quote 8M42011NA9Removable type8.6 x 1
Quote 9M42011NA9Removable type8.6 x 1
Quote 10M42011NA9Removable type8.6 x 1
Quote 11M42011NA9Removable type8.6 x 1
Quote 12M42011NA9Removable type8.6 x 1
Quote 13M42011NA9Removable type8.6 x 1
Quote 14M42011NA9Removable type8.6 x 1
Quote 15M42011NA9Removable type8.6 x 1
Quote 16M42011NA9Removable type8.6 x 1
Quote 17M42011NA9Removable type8.6 x 1
Quote 18M42011NA9Removable type8.6 x 1
Quote 2M3.5159.5NA8Removable type8.6 x 0.8
Quote 3M3.5159.5NA8Removable type8.6 x 0.8
Quote 4M3.5159.5NA8Removable type8.6 x 0.8
Quote 5M3.5159.5NA8Removable type8.6 x 0.8
Quote 6M3.5159.5NA8Removable type8.6 x 0.8
Quote 7M3.5159.5NA8Removable type8.6 x 0.8
Quote 8M3.5159.5NA8Removable type8.6 x 0.8
Quote 9M3.5159.5NA8Removable type8.6 x 0.8
Quote 10M3.5159.5NA8Removable type8.6 x 0.8
Quote 11M3.5159.5NA8Removable type8.6 x 0.8
Quote 12M3.5159.5NA8Removable type8.6 x 0.8
Quote 13M3.5159.5NA8Removable type8.6 x 0.8
Quote 14M3.5159.5NA8Removable type8.6 x 0.8
Quote 15M3.5159.5NA8Removable type8.6 x 0.8
Quote 16M3.5159.5NA8Removable type8.6 x 0.8
Quote 17M3.5159.5NA8Removable type8.6 x 0.8
Quote 18M3.5159.5NA8Removable type8.6 x 0.8
Quote 2M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 3M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 4M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 5M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 6M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 7M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 8M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 9M3107.62Sold Separately6Switch type14.9 x 0.8
Quote 10M3107.62Sold Separately6Switch type14.9 x 0.8

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Wiring Method Screw Mounting Method PCB Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Specifications Straight-type terminal fitting Cover (accessory) Sold Separately
Passage Applicable Main Body Color Black Packaging Quantity(Piece) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)