• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

HS5B Safety Switch Type, Safety Kit

HS5B Safety Switch Type, Safety Kit

The perfect kit for understanding safety devices. IDEC's recommended safety products are here for you to interact with.

Part Number
ZY1E-SS5300
Part NumberVolume DiscountDays to Shipวันจัดส่ง
Quote

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Switch (Option, Others) Dimensions(mm) W 300 × H 255 × D 185 Compatible Model HS5B safety switch type

Please check the type/dimensions/specifications of the part ZY1E-SS5300 in the HS5B Safety Switch Type, Safety Kit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZY1E-SS5300 ในชุด HS5B Safety Switch Type, Safety Kit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)