• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Connectors for Smartcards, ID2 Series

Connectors for Smartcards, ID2 Series

Smartcard connector with card detection switch.
[Features]
· Compatible with ISO-7816-compliant smartcards.
· Has 8 contacts and is for use with ISO-7816-compliant smartcards. Only available with 8 contacts.
· Features a switch which detects whether or not a smartcard has been properly inserted, helping prevent malfunctions etc.
· The card detection switch remains off (no conduction) until the smartcard has been completely inserted.
[Applications]
· For reading credit cards.
· Receiver for digital satellite broadcasts.
· For use with a wide range of other sockets for smartcard use.

PDF

Japanese Only

Product Features

Dimensional drawing

Socket outline drawing

Socket outline drawing

Back board dimensions (mounting surface side) - Circuit board mounting hole dimensional drawing

Back board dimensions (mounting surface side) - Circuit board mounting hole dimensional drawing

Socket Usage

1. Insert with the contact surface side of the smartcard facing down (as shown in the diagram.)

1. Insert with the contact surface side of the smartcard facing down (as shown in the diagram.)

2. After inserting the smartcard, do not apply unnecessary force to the area of the smartcard protruding out from the opening.

2. After inserting the smartcard, do not apply unnecessary force to the area of the smartcard protruding out from the opening.

3. The socket may lift off the board should the board becomes significantly curved due to solder flow. As such, be sure to minimize such solder flow induced curving.

Cleaning Conditions

Although this product does not need to be cleaned, if cleaning, please do so under the following conditions.

1. Organic Solvent Cleaning

SolventRoom Temperature CleaningHeated Cleaning
IPA
(Isopropyl Alcohol)

2. Water-Based Cleaning

When using water type cleaning agents (e.g., terpene, alkali saponifiers), select the cleaning agent based on the documentation issued by the various manufacturers of cleaning agents which describes the effects on metals and resins.
Be careful that parts are not left with moisture remaining on them.

3. Precautions For Cleaning

Residual flux or cleaning agent on the connectors when washing with organic solvents or water type cleaners can give rise to the deterioration of electrical performance. In this regard it is important to check whether a thorough washing has been performed.

Part Number
ID2M-8S-2.54DS(72)
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConnector series initials Operating Temperature Range
(°C)
Same day 10G·H·I-55 to +85

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

G·H·I ID Contact sex Female Number Of Cores 8
Connector Type For PCB Rated Current(A) 1 Allowable Voltage(V) AC150
Wiring Method Circuit Board Mounting (DIP) Connection direction Angle Plating of part touching terminal Gold
Product Category Socket Specifications For smart cards Contact Pitch(mm) 2.54

Please check the type/dimensions/specifications of the part ID2M-8S-2.54DS(72) in the Connectors for Smartcards, ID2 Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ID2M-8S-2.54DS(72) ในชุด Connectors for Smartcards, ID2 Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)