• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ø16 Small Control Unit Switch Guard

ø16 Small Control Unit Switch Guard

[Features]
Switch guard for preventing unintended operation of ø16 small control unit

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
AL-K6
AL-K6S
AL-K6SP
AL-KH6
AL-KH6S
AL-KH6SP
HA9Z-K1
HA9Z-KW1
LA9Z-K3
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Features Apply Open-Close Type Protective Structure Material (Main Body) Material (Cover/Guard) Special Notes
Same day For StandardFor Round Type/ Rectangular UnitsA6 series90° Self-MaintainingIP40Polyacetal ResinPolyarylate Resin-
Same day For StandardFor Round Type/ Rectangular UnitsA6 series180° Spring ReturnIP40Polyacetal ResinPolyarylate Resin-
Same day For StandardFor Round Type/ Rectangular UnitsA6/ L6/ SwitchNet L6/ LB Series180° Spring Return-Polyacetal ResinPolyarylate ResinProtective structure: IP65 is only available when correctly combined with an IP65 unit.
Same day For StandardFor elongated shape unitA6 series110° self holdingIP40Polyacetal ResinPolyarylate Resin-
Same day For StandardFor elongated shape unitA6 series180° Spring ReturnIP40Polyacetal ResinPolyarylate Resin-
Same day For StandardFor elongated shape unitA6/ L6/ SwitchNet L6/ LB Series180° Spring Return-Polyacetal ResinPolyarylate ResinProtective structure: IP65 is only available when correctly combined with an IP65 unit.
Same day For StandardFor Flat Type UnitsH6 series180° Spring Return-Polyacetal ResinPolyarylate ResinProtective structure: The protective structure is only available when the dustproof type (IP65) is correctly combined with an IP65 unit.
Same day For Single BoardFor Flat Type UnitsH6 series180° Spring Return-Polyacetal ResinPolyarylate ResinProtective structure: The protective structure is only available when the dustproof type (IP65) is correctly combined with an IP65 unit.
71 Day(s) For Single BoardFor elongated shape unitL6 series-IP65---