• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

BRT Type Remote-Controller Transformer

BRT Type Remote-Controller Transformer

Remote-controller transformer with same installation dimensions as JIS agreement type NFB (BH-K, BH-C types).
[Features]
· Remote controller equipment for power distribution board.
[Applications]
· Use for changing voltage.

Remote Controller Transformer Specifications

BRT Type Remote Controller Transformer: related image

BRT-10B/BRT-20B dimensional diagram Unit: mm

BRT Type Remote Controller Transformer: related image

BRT-10B/BRT-20B dimensional diagram Unit: mm (*Mounting tabs sold separately)

BRT Type Remote Controller Transformer: related image

BRT-10B/BRT-20B dimensional diagram Unit: mm

BRT Type Remote Controller Transformer: related image

BRT-10B/BRT-20B dimensional diagram Unit: mm

Part Number
BRT-20B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
Quote 6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Phase Other Primary voltage(V) AC200 Secondary voltage(V) AC24
Input/output terminal shape M4 Phillips-flat screw Representative Standard PSE Dimension vertical(mm) 95
Dimension width(mm) 50 Dimension depth(mm) 60 Rated secondary current(A/VA) 1.5/36
Fuse capacity(A) 2

Please check the type/dimensions/specifications of the part BRT-20B in the BRT Type Remote-Controller Transformer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน BRT-20B ในชุด BRT Type Remote-Controller Transformer