• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MELQIC Data Collection Analyzer Analog Board

MELQIC Data Collection Analyzer Analog Board

Data collection analyzer expansion board.
[Features]
· Equipped with 16-ch general purpose analog inputs, 2 control inputs and 2 control outputs. (IU2-16EAD-20M)
· Equipped with 16-point general-purpose analog inputs. (IU2-16EAD-30M)
· Equipped with 8-ch analog outputs, 2-ch control inputs, and 2-ch control outputs. (IU2-8EDA-100M)
· Equipped with 2-ch high-speed analog inputs and 16-ch general purpose analog inputs. (IU2-18EAD-100H)
· Equipped with 2-ch high-speed analog inputs, trigger inputs and clock inputs. (IU2-2EAD-110H)
[Applications]
· Expansion boards (analog input/output boards).

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Expansion Board Lineup

IU2-16EAD-20M-type Expansion Board

IU2-16EAD-20M

Equipped with 16-ch general purpose analog inputs (single-ended inputs and differential inputs), 2 control inputs (CMOS) and 2 control outputs (CMOS).
Input/outputs are insulated by photo-couplers with internal circuits.

 Number Of ContactsResolutionInput Range
General Purpose AD16-ch16-bit±10 V, ±1 V, ±0.1 V
 Number Of ContactsFormatInput/Output Voltage
Input2-chCMOS5 V DC
Output2-chCMOS5 V DC

IU2-16EAD-30M-type Expansion Board

IU2-16EAD-30M

Equipped with a 16-Point general purpose input (single-ended input).
Input/outputs are insulated by photo-couplers with internal circuits.

 Number Of ContactsResolutionInput Range
General Purpose AD16-ch16-bit0 to 20 mA, 4 to 20 mA,
0 to 5 V, 1 to 5 V, 0 to 10 V

IU2-8EDA-100M-type Expansion Board

IU2-8EDA-100M

Equipped with 8-ch analog inputs, 2-ch control inputs (CMOS) and 2-ch control outputs (CMOS).
Input/outputs are insulated by photo-couplers with internal circuits.

 Number Of ContactsResolutionInput Range
General Purpose DA8 points12-bitDC ±10 V
 Number Of ContactsFormatInput/Output Voltage
Input2-chCMOS5 V DC
Output2-chCMOS5 V DC

IU2-18EAD-100H-type Expansion Board

IU2-18EAD-100H

Equipped with 2-ch high-speed analog inputs and 16-ch general purpose analog inputs (single-ended inputs and differential inputs).
Input/outputs are insulated by photo-couplers with internal circuits.

 Number Of ContactsResolutionInput Range
General Purpose AD16-ch16-bit±10 V, ±1 V, ±0.1 V
High Speed AD2-ch12-bit±10 V, ±1 V, ±0.1 V

IU2-2EAD-110H-type Expansion Board

IU2-2EAD-110H

Equipped with 2-ch high-speed analog inputs (single-ended inputs), trigger inputs and clock inputs. Inputs are insulated by isolators with internal circuits.

 Number Of ContactsResolutionInput Range
High Speed AD2-ch12-bit±5 V, ±2 V
  • *Please check the catalog for product details.
Part Number
IU2-2EAD-110H
IU2-8EDA-100M
IU2-16EAD-20M
IU2-16EAD-30M
IU2-18EAD-100H
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSClassification Number Of Inputs
(Point)
Number of Outputs
(Point)
Number of analog input channels
(Channel)
Number of High Speed Analog Input Channels
(Channel)
Number of analog output channels
(Channel)
A/D, D/A resolution
(bit)
High-speed A/D, D/A Resolution
(bit)
Analog voltage input range Analog current input range Analog Voltage Output Range Other specifications
Quote 6High-speed Analog Input---2--- ±2V / ±5V --2 ch: 10 MHz independent, Insulation from the Internal Circuit
Quote 6Analog Output22--812---±10 V8 ch, Insulation from the Internal Circuit
Quote 6Analog Voltage Input2216--16- ±0.1V / ±1V / ±10V --16 ch, Multiplexer Method, Insulation from the Internal Circuit
Quote 6Analog Voltage/Current Input--16--16-0 to 5V / 0 to 10V / 1 to 5V 0 to 20 mA / 4 to 20 mA-16 ch, Multiplexer Method, Insulation from the Internal Circuit
Quote 6High-speed Analog Input--162-1612 ±0.1V / ±1V / ±10V --2 ch: 1 MHz Independent, 16 ch: Total 200 kHz (Multiplexer Method), Insulation from the Internal Circuit

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)