• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

WS Series Compatible Primary Conductor Integrated Zero Phase Current Transformer

WS Series Compatible Primary Conductor Integrated Zero Phase Current Transformer

Series has been enlarged from 30A frame to 1601A frame, and ampere frames have also been added to the lineup, making them even easier to use.

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Part Number
ZTA1200A
ZTA2000A
ZTA600A
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSDimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Allowable Current Value
(A)
Quote 64442271761200
Quote 65943602142000
Quote 6366227125600

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Zero‐phase‐sequence current transformer Contact Configuration Other Latch function NA
Coil rated voltage (AC)(V) 600

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)