• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

CC-Link, CC-Link/LT Common Terminal Block

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
A2CCOM-TB
CL2TE-5
CL2TE-10S
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSClassification Compatible Core Cable Size Other specifications Compatible Model
49 Day(s) 6Common terminal block for A2C-Common terminal block for A2C-
34 Day(s) 6Common Terminal for Screw Terminal Blocks0.3 to 1.25 mm2 (AWG22 to 16)Install to remote I/O terminal block type units or common type screw terminal blocks to expand common terminals.Compatible Crimp Terminals: RAV1.25-3 (JIS C 2805 Compliant), V1.25-3 (Japanese Solderless Terminal (Ltd.)), TG1.25-3, TG1.25-3N Nichifu (Ltd.), V1.25-3 (Fuji Terminal), 170780-1 (AMP)
34 Day(s) 6Spring Clamp Terminal Type - Common Terminal0.3 to 1.5 mm2 (AWG22 to 16)Install to remote I/O terminal block type units or common type spring clamp terminal blocks to expand common terminals-

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)