• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

VCTFK Series

VCTFK Series

[Features]
· Beautiful appearance, also has superior flexibility and water resistant, heat resistant, and machinability characteristics.

PDF

Japanese Only

Part Number
VCTFK 0.5SQ ハイ-100
VCTFK 0.75SQ クロ-100
VCTFK 0.75SQ シロ-100
VCTFK 0.75SQ ハイ-100
VCTFK 1.25SQ クロ-100
VCTFK 1.25SQ シロ-100
VCTFK 1.25SQ ハイ-100
VCTFK 2SQ クロ-100
VCTFK 2SQ シロ-100
VCTFK 2SQ ハイ-100
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Sheath (outer coating) color
2 Day(s) or more -0.54.1x6.2Gray
6 Day(s) or more 100.754.3x6.6Black
6 Day(s) or more 100.754.3x6.6White
6 Day(s) or more -0.754.3x6.6Gray
6 Day(s) or more 101.254.7x7.4Black
6 Day(s) or more -1.254.7x7.4White
2 Day(s) or more -1.254.7x7.4Gray
6 Day(s) or more -25.0x8.0Black
6 Day(s) or more -25.0x8.0White
6 Day(s) or more -25.0x8.0Gray

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Overall Length(m) 100 Number Of Cores(Core) 2 Rated Voltage 300V
Shield NA Representative Standard PSE Grounding Wire NA
Sheath (outer coating) material PVC Insulation body materials PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)