GOT1000 External Input/Output Unit Connection Conversion Cable

GOT1000 External Input/Output Unit Connection Conversion Cable

External input/output unit connection conversion cable.
[Features]
· External input/output unit connection.
[Applications]
· For GOT1000.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

GT15-C03HTB

External Input/Output Unit Connection Conversion Cable Specifications

GOT1000 external input/output unit connection conversion: Related images

GT15-C03HTB external appearance

  • GOT2000/GOT1000 (external input/output unit: GT15-DIO) ⇔ GOT-A900 external input/output interface unit connection cable (A8GT-C05TK/A8GT-C30TB/user creation cable)
  • Compatible models: GT27, GT25 (except 5.7 inch and widescreen models), GT16 and GT15 models
  • Cable length: 0.3 m

Restrictions

  • Compatible models: Usable cables and connection types vary depending on the GOT body.
  • The GT15-DIO is the only external input/output unit that can be used in combination with the GT15-C03HTB. The GT15-DIOR cannot be used.
Part Number
GT15-C03HTB
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
34 Day(s) 6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Compatible Model GT16 / GT15 Cable Length(m) 0.3 Connection destination other company name GOT <=> GOT

Please check the type/dimensions/specifications of the part GT15-C03HTB in the GOT1000 External Input/Output Unit Connection Conversion Cable series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GT15-C03HTB ในชุด GOT1000 External Input/Output Unit Connection Conversion Cable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)