• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Replacement Backlight GOT-F900 Series

Replacement Backlight GOT-F900 Series

GOT-F900 series replacement backlight.
[Features]
· F9GT-30LTB: F930GOT replacement backlight
· F9GT-40LTS: F940GOT replacement backlight
[Applications]
· For backlight replacement.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

F9GT-40LTS

GOT-F900 Replacement Backlights Features And Lives

F9GT-30LTB: replacement backlight for F930GOT (Life: approx. 50.000 hours at 25°C)
F9GT-40LTB: replacement backlight for F940GOT (Life: approx. 40.000 hours at 25°C)

  • * Backlights for models other than F940GOT or F930GOT are repaired/replaced by Mitsubishi Electric System & Service.
Part Number
F9GT-40LTS
Part NumberVolume DiscountDays to Shipวันจัดส่ง
34 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Classification Backlight Applicable Model F940GOT Life Approximately 40,000 hours

Please check the type/dimensions/specifications of the part F9GT-40LTS in the Replacement Backlight GOT-F900 Series series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน F9GT-40LTS ในชุด Replacement Backlight GOT-F900 Series

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)