• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

YS-12NAV Series AC Voltmeter (Mechanical Indicator)

YS-12NAV Series AC Voltmeter (Mechanical Indicator)

Instrument for use with transformer for instrument, YS-12NAV

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YS-12NAV 150V 0-4500V 3300/110V B
YS-12NAV 150V 0-600V 440/110V B
YS-12NAV 150V 0-9000V 6600/110V B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSScale VT ratio
Quote 60-4500V3300/110V
Quote 60-600V440/110V
Quote 60-9000V6600/110V

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Gauge - Rated 150V Gauge Front Surface Dimensions (Width × Height)(mm) 122 x 122

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)