YP-10NPF Series Power Factor Meter for Balance Circuits (Mechanical Indicator)

YP-10NPF Series Power Factor Meter for Balance Circuits (Mechanical Indicator)

Rectangular instrument YP-10NPF

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YP-10NPF 3P3W 110V 5A LEAD0.5-1-0.5LAG B
YP-10NPF 3P3W 220V 5A LEAD0.5-1-0.5LAG B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSGauge - Rated
Quote 6110V5A
Quote 6220V5A

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Phase wire model 3P3W Scale LEAD0.5-1-0.5LAG Gauge Front Surface Dimensions (Width × Height)(mm) 102 x 102
Frequency 50-60 Hz shared