• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

YM-210MRNW Series Power Meter (Meter Relay)

YM-210MRNW Series Power Meter (Meter Relay)

Meter relay / power meter, rectangular instrument, upper and lower limit settable YM-210MRNW

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YM-210MRNW 1P2W110V 5A 0-2.5KW 25/5A B
YM-210MRNW 1P2W110V 5A 0-5KW 50/5A B
YM-210MRNW 1P2W110V 5A 0-7.5KW 75/5A B
YM-210MRNW 1P2W110V 5A 0-10KW 100/5A B
YM-210MRNW 1P2W110V 5A 0-15KW 150/5A B
YM-210MRNW 1P2W110V 5A 0-20KW 200/5A B
YM-210MRNW 1P2W110V 5A 0-30KW 300/5A B
YM-210MRNW 1P2W110V 5A 0-40KW 400/5A B
YM-210MRNW 1P2W110V 5A 0-60KW 600/5A B
YM-210MRNW 1P2W110V 5A 0-80KW 800/5A B
YM-210MRNW 1P2W110V 5A 0-120KW 1200/5A B
YM-210MRNW 1P2W110V 5A 0-150KW 1500/5A B
YM-210MRNW 1P2W110V 5A 0-200KW 2000/5A B
YM-210MRNW 1P2W110V 5A 0-300KW 3000/5A B
YM-210MRNW 1P2W220V 5A 0-5KW 25/5A B
YM-210MRNW 1P2W220V 5A 0-10KW 50/5A B
YM-210MRNW 1P2W220V 5A 0-15KW 75/5A B
YM-210MRNW 1P2W220V 5A 0-20KW 100/5A B
YM-210MRNW 1P2W220V 5A 0-30KW 150/5A B
YM-210MRNW 1P2W220V 5A 0-40KW 200/5A B
YM-210MRNW 1P2W220V 5A 0-60KW 300/5A B
YM-210MRNW 1P2W220V 5A 0-80KW 400/5A B
YM-210MRNW 1P2W220V 5A 0-120KW 600/5A B
YM-210MRNW 1P2W220V 5A 0-160KW 800/5A B
YM-210MRNW 1P2W220V 5A 0-240KW 1200/5A B
YM-210MRNW 1P2W220V 5A 0-300KW 1500/5A B
YM-210MRNW 1P2W220V 5A 0-400KW 2000/5A B
YM-210MRNW 1P2W220V 5A 0-600KW 3000/5A B
YM-210MRNW 3P3W 110V 5A 0-5KW 25/5A B
YM-210MRNW 3P3W 110V 5A 0-10KW 50/5A B
YM-210MRNW 3P3W 110V 5A 0-15KW 75/5A B
YM-210MRNW 3P3W 110V 5A 0-20KW 100/5A B
YM-210MRNW 3P3W 110V 5A 0-30KW 150/5A B
YM-210MRNW 3P3W 110V 5A 0-40KW 200/5A B
YM-210MRNW 3P3W 110V 5A 0-60KW 300/5A B
YM-210MRNW 3P3W 110V 5A 0-80KW 400/5A B
YM-210MRNW 3P3W 110V 5A 0-120KW 600/5A B
YM-210MRNW 3P3W 110V 5A 0-160KW 800/5A B
YM-210MRNW 3P3W 220V 5A 0-5KW 25/5A B
YM-210MRNW 3P3W 220V 5A 0-10KW 50/5A B
YM-210MRNW 3P3W 220V 5A 0-15KW 75/5A B
YM-210MRNW 3P3W 220V 5A 0-20KW 100/5A B
YM-210MRNW 3P3W 220V 5A 0-30KW 150/5A B
YM-210MRNW 3P3W 220V 5A 0-40KW 200/5A B
YM-210MRNW 3P3W 220V 5A 0-60KW 300/5A B
YM-210MRNW 3P3W 220V 5A 0-80KW 400/5A B
YM-210MRNW 3P3W 220V 5A 0-120KW 600/5A B
YM-210MRNW 3P3W 220V 5A 0-160KW 800/5A B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSPhase wire model Gauge - Rated Scale CT ratio
Quote 61P2W110V5A0-2.5kW25/5A
Quote 61P2W110V5A0-5kW50/5A
Quote 61P2W110V5A0-7.5kW75/5A
Quote 61P2W110V5A0-10kW100/5A
Quote 61P2W110V5A0-15kW150/5A
Quote 61P2W110V5A0-20kW200/5A
Quote 61P2W110V5A0-30kW300/5A
Quote 61P2W110V5A0-40kW400/5A
Quote 61P2W110V5A0-60kW600/5A
Quote 61P2W110V5A0-80kW800/5A
Quote 61P2W110V5A0-120kW1200/5A
Quote 61P2W110V5A0-150kW1500/5A
Quote 61P2W110V5A0-200kW2000/5A
Quote 61P2W110V5A0-300kW3000/5A
Quote 61P2W220V5A0-5kW25/5A
Quote 61P2W220V5A0-10kW50/5A
Quote 61P2W220V5A0-15kW75/5A
Quote 61P2W220V5A0-20kW100/5A
Quote 61P2W220V5A0-30kW150/5A
Quote 61P2W220V5A0-40kW200/5A
Quote 61P2W220V5A0-60kW300/5A
Quote 61P2W220V5A0-80kW400/5A
Quote 61P2W220V5A0-120kW600/5A
Quote 61P2W220V5A0-160kW800/5A
Quote 61P2W220V5A0-240kW1200/5A
Quote 61P2W220V5A0-300kW1500/5A
Quote 61P2W220V5A0-400kW2000/5A
Quote 61P2W220V5A0-600kW3000/5A
Quote 63P3W110V5A0-5kW25/5A
Quote 63P3W110V5A0-10kW50/5A
Quote 63P3W110V5A0-15kW75/5A
Quote 63P3W110V5A0-20kW100/5A
Quote 63P3W110V5A0-30kW150/5A
Quote 63P3W110V5A0-40kW200/5A
Quote 63P3W110V5A0-60kW300/5A
Quote 63P3W110V5A0-80kW400/5A
Quote 63P3W110V5A0-120kW600/5A
Quote 63P3W110V5A0-160kW800/5A
Quote 63P3W220V5A0-5kW25/5A
Quote 63P3W220V5A0-10kW50/5A
Quote 63P3W220V5A0-15kW75/5A
Quote 63P3W220V5A0-20kW100/5A
Quote 63P3W220V5A0-30kW150/5A
Quote 63P3W220V5A0-40kW200/5A
Quote 63P3W220V5A0-60kW300/5A
Quote 63P3W220V5A0-80kW400/5A
Quote 63P3W220V5A0-120kW600/5A
Quote 63P3W220V5A0-160kW800/5A

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)