• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

YM-210MRHNF Series Frequency Meter (Meter Relay)

YM-210MRHNF Series Frequency Meter (Meter Relay)

Frequency meter, rectangular instrument YM-210MRHNF

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YM-210MRHNF 110V 45-55HZ B
YM-210MRHNF 110V 45-65HZ B
YM-210MRHNF 110V 55-65HZ B
YM-210MRHNF 220V 45-55HZ B
YM-210MRHNF 220V 45-65HZ B
YM-210MRHNF 220V 55-65HZ B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSGauge - Rated Scale
Quote 6110V45-55Hz
Quote 6110V45-65Hz
Quote 6110V55-65Hz
Quote 6220V45-55Hz
Quote 6220V45-65Hz
Quote 6220V55-65Hz

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Gauge Front Surface Dimensions (Width × Height)(mm) 100 x 83

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)