• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LM-11MRNW Series Power Meter (Meter Relay)

LM-11MRNW Series Power Meter (Meter Relay)

Meter with functions which output contact upon detecting the upper/lower limit setting values set for the needle on the scale plate.
[Features]
· Meter relay, power meter.
· Easy-to-read scale.
· Easy installation and wiring.
· Includes isolation barrier and terminal cover.
· Depth dimension of 100 mm or less.
[Applications]
· Measuring the amount of electricity, etc.

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

LM-11MRNW Series Power Meter (Meter Relay) Specifications

LM-11MRNW external appearance

LM-11MRNW external appearance

Accessory T-150-type rectifier (for power meters) dimensional drawing (units: mm)

Accessory T-150-type rectifier (for power meters) dimensional drawing (units: mm)

-Power Meter
Wide-Angle Meter
Upper/Lower Limit Setting
Size (Width × Height) mm110 × 110
Model NameLM-11
MRNW
Operating PrincipleTransducer type
Accuracy Class (Grade)1.5
Frequency50-60 Hz dual use
Scale Length (mm)175
Weight (kg)1.8
Meter RatingCircuitRatingConsumption VAAccessories
Secondary RatingMeter Rating
P0
kW or kvar
Voltage circuitCurrent circuit
I1
I3
I2
Single-Phase 2-Wire110 V 5 A0.4 to 0.633.2T-150
220 V 5 A0.8 to 1.263.2
Three-Phase 3-Wire110 V 5 A0.8 to 1.21.51.6T-150
220 V 5 A1.6 to 2.431.6
Three-Phase 4-Wire(110/√3)/110 V 5 A0.8 to 1.211.22.4T-150
110/190 V 5 A1.4 to 2.011.22.4T-150
220/380 V 5 A2.8 to 4.011.22.4T-150

Remarks

  • 1. The varmeter relays are bidirectional deflection meters with "zero" as the scale center, LEAD on the left side and LAG on the right side.
  • 2. Varmeter relays can also be manufactured as unidirectional deflection meters. Please specify LEAD or LAG. (LAG is standard)
  • 3. The T-150-type rectifier is a dedicated accessory (non-interchangeable accessory) and thus can only be used with specified indicators.
    The resistance value of the lead wire connecting the indicator and the T-150 rectifier must be 0.5 Ω or less.
    Additionally, in order to limit the effect of noise interference, the indicator and T-150-type rectifier should be placed as close as possible to shorten the connecting lead wire.
  • 4. Weight of accessory T-150-type rectifier: approx. 1 kg

Items in Common

StandardsDirect-acting electrical indicators: JIS C1102-2, JIS C1102-3, JIS C1102-4, JIS C1102-5
Accuracy ClassClass 1.5 and 2.5 (class 0.5 and 1 for frequency meters, class 5 for power factor meters, class 5 for synchroscopes)
Operating Temperature Range-5°C to +50°C (standard temperature: 23°C)
Operating Humidity RangeAt a relative humidity of 40% to 75%, there are no adverse effects on indications
Mounting OrientationVertical (the scale plate is vertical with respect to a horizontal surface)
Scale PlateBackground color: white
CoverAcrylic resin (with antistatic treatment)
CaseSteel plate or molded
Input Signal Peak to RMS RatioSine wave (√2)
Measurement CategoryCAT III (category for measurement performed in building facilities)
Pollution Degree of Operating Environment2 (degree at which only non-conductive pollution occurs)
Altitude2,000 m or less
Usage LocationIndoors
Mounting PanelMetal panel
Voltage TestRated voltage 300 V: 2,210 V for 5 seconds, rated voltage 600 V: 3,320 V for 5 seconds (between electrical circuit and outer casing)
Insulation Test10 MΩ or more at a test voltage of 500 V (between electrical circuit and outer casing)
Storage Temperature-20°C to +60°C

Terminal Layout

Terminal layout for single-phase 2-wire power meters

Terminal layout for single-phase 2-wire power meters

Terminal layout for three-phase 3-wire power meters

Terminal layout for three-phase 3-wire power meters

Terminal layout for three-phase 4-wire power meters

Terminal layout for three-phase 4-wire power meters

Connection Diagram

Power meter relay (single-phase 2-wire) connection diagram

Power meter relay (single-phase 2-wire) connection diagram

Power meter relay (three-phase 3-wire) connection diagram

Power meter relay (three-phase 3-wire) connection diagram

Power meter relay (three-phase 4-wire) connection diagram

Power meter relay (three-phase 4-wire) connection diagram

Note 2. For low-voltage loads, grounding is not required on the secondary side of the voltage transformer (VT) / current transformer (CT) for the instrument.

Note: Only some product information is listed.

Part Number
LM-11MRNW 1P2W 110V 5A 0-2.5KW 25/5A B
LM-11MRNW 1P2W 110V 5A 0-5KW 50/5A B
LM-11MRNW 1P2W 110V 5A 0-7.5KW 75/5A B
LM-11MRNW 1P2W 110V 5A 0-10KW 100/5A B
LM-11MRNW 1P2W 110V 5A 0-15KW 150/5A B
LM-11MRNW 1P2W 110V 5A 0-20KW 200/5A B
LM-11MRNW 1P2W 110V 5A 0-30KW 300/5A B
LM-11MRNW 1P2W 110V 5A 0-40KW 400/5A B
LM-11MRNW 1P2W 110V 5A 0-60KW 600/5A B
LM-11MRNW 1P2W 110V 5A 0-80KW 800/5A B
LM-11MRNW 1P2W 110V 5A 0-120KW 1200/5A B
LM-11MRNW 1P2W 110V 5A 0-150KW 1500/5A B
LM-11MRNW 1P2W 110V 5A 0-200KW 2000/5A B
LM-11MRNW 1P2W 110V 5A 0-300KW 3000/5A B
LM-11MRNW 1P2W 220V 5A 0-5KW 25/5A B
LM-11MRNW 1P2W 220V 5A 0-10KW 50/5A B
LM-11MRNW 1P2W 220V 5A 0-15KW 75/5A B
LM-11MRNW 1P2W 220V 5A 0-20KW 100/5A B
LM-11MRNW 1P2W 220V 5A 0-30KW 150/5A B
LM-11MRNW 1P2W 220V 5A 0-40KW 200/5A B
LM-11MRNW 1P2W 220V 5A 0-60KW 300/5A B
LM-11MRNW 1P2W 220V 5A 0-80KW 400/5A B
LM-11MRNW 1P2W 220V 5A 0-120KW 600/5A B
LM-11MRNW 1P2W 220V 5A 0-160KW 800/5A B
LM-11MRNW 1P2W 220V 5A 0-240KW 1200/5A B
LM-11MRNW 1P2W 220V 5A 0-300KW 1500/5A B
LM-11MRNW 1P2W 220V 5A 0-400KW 2000/5A B
LM-11MRNW 1P2W 220V 5A 0-600KW 3000/5A B
LM-11MRNW 3P3W 110V 5A 0-5KW 25/5A B
LM-11MRNW 3P3W 110V 5A 0-10KW 50/5A B
LM-11MRNW 3P3W 110V 5A 0-15KW 75/5A B
LM-11MRNW 3P3W 110V 5A 0-20KW 100/5A B
LM-11MRNW 3P3W 110V 5A 0-30KW 150/5A B
LM-11MRNW 3P3W 110V 5A 0-40KW 200/5A B
LM-11MRNW 3P3W 110V 5A 0-60KW 300/5A B
LM-11MRNW 3P3W 110V 5A 0-80KW 400/5A B
LM-11MRNW 3P3W 110V 5A 0-120KW 600/5A B
LM-11MRNW 3P3W 110V 5A 0-160KW 800/5A B
LM-11MRNW 3P3W 110V 5A 0-240KW 1200/5A B
LM-11MRNW 3P3W 110V 5A 0-300KW 1500/5A B
LM-11MRNW 3P3W 110V 5A 0-400KW 2000/5A B
LM-11MRNW 3P3W 110V 5A 0-600KW 3000/5A B
LM-11MRNW 3P3W 220V 5A 0-5KW 25/5A B
LM-11MRNW 3P3W 220V 5A 0-10KW 50/5A B
LM-11MRNW 3P3W 220V 5A 0-15KW 75/5A B
LM-11MRNW 3P3W 220V 5A 0-20KW 100/5A B
LM-11MRNW 3P3W 220V 5A 0-30KW 150/5A B
LM-11MRNW 3P3W 220V 5A 0-40KW 200/5A B
LM-11MRNW 3P3W 220V 5A 0-60KW 300/5A B
LM-11MRNW 3P3W 220V 5A 0-80KW 400/5A B
LM-11MRNW 3P3W 220V 5A 0-120KW 600/5A B
LM-11MRNW 3P3W 220V 5A 0-160KW 800/5A B
LM-11MRNW 3P3W 220V 5A 0-240KW 1200/5A B
LM-11MRNW 3P3W 220V 5A 0-300KW 1500/5A B
LM-11MRNW 3P3W 220V 5A 0-400KW 2000/5A B
LM-11MRNW 3P3W 220V 5A 0-600KW 3000/5A B
LM-11MRNW 3P4W 110/190V 5A 0-5KW 25/5A B
LM-11MRNW 3P4W 220/380V 5A 0-5KW 25/5A B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSPhase wire model Gauge - Rated Scale CT ratio
Quote 61P2W110V5A0-2.5kW25/5A
Quote 61P2W110V5A0-5kW50/5A
Quote 61P2W110V5A0-7.5kW75/5A
Quote 61P2W110V5A0-10kW100/5A
Quote 61P2W110V5A0-15kW150/5A
Quote 61P2W110V5A0-20kW200/5A
Quote 61P2W110V5A0-30kW300/5A
Quote 61P2W110V5A0-40kW400/5A
Quote 61P2W110V5A0-60kW600/5A
Quote 61P2W110V5A0-80kW800/5A
Quote 61P2W110V5A0-120kW1200/5A
Quote 61P2W110V5A0-150kW1500/5A
Quote 61P2W110V5A0-200kW2000/5A
Quote 61P2W110V5A0-300kW3000/5A
Quote 61P2W220V5A0-5kW25/5A
Quote 61P2W220V5A0-10kW50/5A
Quote 61P2W220V5A0-15kW75/5A
Quote 61P2W220V5A0-20kW100/5A
Quote 61P2W220V5A0-30kW150/5A
Quote 61P2W220V5A0-40kW200/5A
Quote 61P2W220V5A0-60kW300/5A
Quote 61P2W220V5A0-80kW400/5A
Quote 61P2W220V5A0-120kW600/5A
Quote 61P2W220V5A0-160kW800/5A
Quote 61P2W220V5A0-240kW1200/5A
Quote 61P2W220V5A0-300kW1500/5A
Quote 61P2W220V5A0-400kW2000/5A
Quote 61P2W220V5A0-600kW3000/5A
Quote 63P3W110V5A0-5kW25/5A
Quote 63P3W110V5A0-10kW50/5A
Quote 63P3W110V5A0-15kW75/5A
Quote 63P3W110V5A0-20kW100/5A
Quote 63P3W110V5A0-30kW150/5A
Quote 63P3W110V5A0-40kW200/5A
Quote 63P3W110V5A0-60kW300/5A
Quote 63P3W110V5A0-80kW400/5A
Quote 63P3W110V5A0-120kW600/5A
Quote 63P3W110V5A0-160kW800/5A
Quote 63P3W110V5A0-240kW1200/5A
Quote 63P3W110V5A0-300kW1500/5A
Quote 63P3W110V5A0-400kW2000/5A
Quote 63P3W110V5A0-600kW3000/5A
Quote 63P3W220V5A0-5kW25/5A
Quote 63P3W220V5A0-10kW50/5A
Quote 63P3W220V5A0-15kW75/5A
Quote 63P3W220V5A0-20kW100/5A
Quote 63P3W220V5A0-30kW150/5A
Quote 63P3W220V5A0-40kW200/5A
Quote 63P3W220V5A0-60kW300/5A
Quote 63P3W220V5A0-80kW400/5A
Quote 63P3W220V5A0-120kW600/5A
Quote 63P3W220V5A0-160kW800/5A
Quote 63P3W220V5A0-240kW1200/5A
Quote 63P3W220V5A0-300kW1500/5A
Quote 63P3W220V5A0-400kW2000/5A
Quote 63P3W220V5A0-600kW3000/5A
Quote 63P4W110/190V5A0-5kW25/5A
Quote 63P4W220/380V5A0-5kW25/5A

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)