• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LM-11MRHNF Series Frequency Meter (Meter Relay)

LM-11MRHNF Series Frequency Meter (Meter Relay)

A wide-angle instrument frequency meter.
[Features]
· Meter relay, frequency meter (upper limit setting.)
· Meter with functions which output contact upon detecting the upper/lower limit setting values set for the needle on the scale plate.
· A continuous output type which covers the entire scale.
· Auxiliary power supply 100/200‑V AC switching.
· Includes relay operating display lamp.
[Applications]
· Frequency measurement.

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

LM-11MRHNF Series Frequency Meter (Meter Relay): related images

LM-11MRHNF Series external appearance

LM-11MRHNF Series Frequency Meter (Meter Relay): related images

Accessory (T-100-type rectifier / frequency meter) dimensional outline drawing, units: mm

LM-11MRHNF Series Frequency Meter (Meter Relay): related images

Connection diagram: The LM-11MRHNF model has no LOW terminals

Note 1. For low-voltage loads, grounding is not required on the secondary side of the voltage transformer (VT) for the instrument.

-Wide-Angle Meter
Upper/Lower Limit SettingUpper Limit Setting
Size (Width × Height) mm110 × 110
Model NameLM-11MRHNF
Operating PrincipleTransducer type
Accuracy Class (Grade)1
Scale Length (mm)175
Weight (kg)1.8
Meter Rating and Delivery Period ClassificationCircuit VoltageScaleConsumption VAAccessories
110 V45 to 55 Hz1T-100
55 to 65 Hz1
45 to 65 Hz1
220 V45 to 55 Hz1.5
55 to 65 Hz1.5
45 to 65 Hz1.5
Special Scale360 to 440 Hz
  • *Allowable voltage operating range - for 110 V: 93.5 to 126.5 V; For 220 V: 187 to 253 V
  • *The T-100-type rectifier is a dedicated accessory (non-interchangeable accessory) and thus can only be used with specified indicators. The distance between the indicator and the T-100 rectifier must be within 5 m or the round-trip lead wire resistance must be 0.5 Ωor less.
  • *Weight of accessory T-100-type rectifier: approx. 0.9 kg
  • *Only part of the information is listed.
Part Number
LM-11MRHNF 110V 45-55HZ B
LM-11MRHNF 110V 45-65HZ B
LM-11MRHNF 110V 55-65HZ B
LM-11MRHNF 220V 45-55HZ B
LM-11MRHNF 220V 45-65HZ B
LM-11MRHNF 220V 55-65HZ B
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSGauge - Rated Scale
Quote 6110V45-55Hz
Quote 6110V45-65Hz
Quote 6110V55-65Hz
Quote 6220V45-55Hz
Quote 6220V45-65Hz
Quote 6220V55-65Hz

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Gauge Front Surface Dimensions (Width × Height)(mm) 110 x 110

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)