• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MICROSMART All-in-One Type

MICROSMART All-in-One Type

Enables an optimal system configuration. Items with excellent operability and versatility are available. All-in-one type.

[Features]
· Fastest processing time in class, full of excellent functions in a compact body.
· Flexibly supports diverse needs with two types of CPU modules.
· Implements the fastest processing speed in the class (FC5A type).
· The basic order execution time of 0.056 μs is achieved by executing main sequence functions in the logic engine.
· Achieves a MOV order execution time of 0.167 μs (FC5A type.)
· The FC5A slim type CPU module can be expanded up to 512 I/O points (when using expansion I/O module or expansion module.)
· Full of PID auto tuning functions that are even easier to use.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
FC4A-C10R2
FC4A-C24R2
FC5A-C10R2
FC5A-C10R2C
FC5A-C16R2
FC5A-C24R2C
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of I/Os Basic Instruction Implementation Time Number of Outputs Power Supply Voltage Number Of Inputs Program size Operation instruction execution speed
Quote 10 pointsLOD 1μs4 points100–240 VAC (50/60 Hz)6 points4.8KBMOV 46 µs
91 Day(s) 24 pointsLOD 1μs10 points100–240 VAC (50/60 Hz)14 points27KBMOV 46 µs
Quote 10 pointsLOD 0.7μs4 points100–240 VAC (50/60 Hz)6 points13.8KBMOV 33 µs
Quote 10 pointsLOD 0.7μs4 pointsDC24V6 points13.8KBMOV 33 µs
Quote 16 pointsLOD 0.7μs7 points100–240 VAC (50/60 Hz)9 points27KBMOV 33 µs
91 Day(s) 24 pointsLOD 0.7μs10 pointsDC24V14 points54KBMOV 33 µs

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Output Specification Relay output: 2 A (2 A/240 VAC, 2 A/30 VDC) Input specifications 24 VDC input (shared DC synch/source) Small liquid crystal display panel NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)