• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Harness Clip【100-1,000 Pieces Per Package】

Harness Clip

[Features]
A fixture for mounting harnesses with cushioning effect that prevents flopping even when used in areas experiencing vibrations.

Part Number

Configured Part Number is shown.

Part Number
HCME06A12-M130
HCMP06B12-C20
HCMP06B12-M20
HCMP06C12-C20
HCMP06C12-M20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting hole diameter
(φ・mm)
Use location Material Height
(mm)
Applicable panel thickness
(mm)

1,000 Pieces Per Package

31 Day(s) or more 611OutdoorsAcetal15.01.3

100 Pieces Per Package

31 Day(s) or more 66.3 to 7.2IndoorNylon 6631.50.6 to 3.0

1,000 Pieces Per Package

21 Day(s) or more 66.3 to 7.2IndoorNylon 6631.50.6 to 3.0

100 Pieces Per Package

21 Day(s) or more 66.3 to 7.2IndoorNylon 6627.90.6 to 3.0

1,000 Pieces Per Package

21 Day(s) or more 66.3 to 7.2IndoorNylon 6627.90.6 to 3.0

Loading...

  1. 1

Basic Information

Mounting/fixing method Push in Color Black Inner Diameter when Fixed(φ・mm) 6.1 to 11.9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)