• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MELSEC-Q Series MES Interface Unit

MELSEC-Q Series MES Interface Unit

Data can be sent directly to and from the sequencer, without creating a complex program, by communicating with the database server.

Part Number
QJ71MES96
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Representative Standard CE / UL Number of Database Connections 32 Databases That Can Be Connected Oracle 8i(32bit) / Oracle 9i(32bit) / Oracle 10g(32bit) / Oracle 11g(32bit,x64) / Oracle 12c(x64) / MS SQL Server 2000(32bit) / MS SQL Server 2005(32bit) / MS SQL Server 2008(32bit,x64) / MS SQL Server 2012(32bit,x64) / MS SQL Server 2014(32bit,x64) / MS SQL Server 2000 Desktop Engine (MSDE 2000) / MS Access 2000 / MS Access 2003 / MS Access 2007 / MS Access 2010(32bit) / MS Access 2013(32bit) / Wonderware Historian 9.0(industrial SQL Server)
Usable Actions Extract, Update, Insert, Multi-Extract, Delete, Stored Procedure, Calculate Transmitting specification standards 10BASE-T/100BASE-TX

Please check the type/dimensions/specifications of the part QJ71MES96 in the MELSEC-Q Series MES Interface Unit series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน QJ71MES96 ในชุด MELSEC-Q Series MES Interface Unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)