• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Security lock fixed series【100 Pieces Per Package】

Security lock fixed series

[Features]
Easy to lock by simply inserting the tie tip into the head.
Pre-cut breaking groove makes removal tools not necessary.
FLS230 has atag for printing installed, making information displays clearer.

PDF

Japanese Only

 
Part Number
FLS230-RED
FLS230-WHT
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSColor Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)

100 Pieces Per Package

61 Day(s) or more 10[Other] Red-4085

100 Pieces Per Package

61 Day(s) or more 10[White] White-4085

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Band Diameter(mm) 60 Overall Length L(mm) 225 Width A(mm) 6.5
Material Nylon 66 UL flame retardant grade (main raw material) UL94V-2 Special Function/Application Marking orders
Number with packs(Book) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)