Insulok waterproof clip tie-on set · dome shaped mount【100 Pieces Per Package】

Insulok waterproof clip tie-on set · dome shaped mount

Support wings are spread out and secured to the panel surface. Prevents ingress of water or dirt to the head. The laser-welded washer will not fall off.

[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Onset type – dome shaped mount.
· Waterproof packing prevents penetration of water and dust when fixed in place.
· Because the packing is laser-welded to the head, it will not fall off during bundling work or when products are being assembled.
· Because the packing section is black while the band is white, in the unlikely event the packing does fall off, it is possible to confirm this visually and prevent incorrect installation.
· The waterproof packing is CR sponge rubber.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

OS150-PM6-WPJ

Part Number
OS150-PM6-WPJ
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

100 Pieces Per Package

92 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width(mm) 4 Color White Overall Length(mm) 150
Number with packs(piece) 100 pcs. Material Nylon 66 Band Diameter(mm) 3.0 to 30
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85 Environment resistance NA
Flame retardant grade (main raw materials) UL94V-2 Special Function/Application Bush mount Loop tensile strength(N) 100
Mounting hole ∅(mm) 5.8–6.2 Maximum Mounting Panel Thickness(mm) 2.3

Please check the type/dimensions/specifications of the part OS150-PM6-WPJ in the Insulok waterproof clip tie-on set · dome shaped mount series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน OS150-PM6-WPJ ในชุด Insulok waterproof clip tie-on set · dome shaped mount

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)