• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Insulok Double Head Tie【100 Pieces Per Package】

Insulok Double Head Tie

This is a tie that can make 2 bundle loops in the shape of a figure 8. Suitable for bundling 2 parallel systems of wire bundles. Can be used outdoors.

[Features]
· A product group that plays an effective role in special environments.
· Wire bundles of two parallel systems can be bundled at one time in the shape of a figure 8.

PDF

Japanese Only

Part Number
T50L-DH
T50R-DH
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งBand Diameter
(mm)
Overall Length L
(mm)
Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)

100 Pieces Per Package

89 Day(s) or more 50395-4085

100 Pieces Per Package

89 Day(s) or more 20210-4085

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Width A(mm) 4.7 Material Nylon 66 Color White
UL flame retardant grade (main raw material) UL94V-2 Standard UL standard certified product Number with packs(Book) 100