Insulok Reel Cable Tie Spacer【50 Pieces Per Package】

Insulok Reel Cable Tie Spacer

By mounting on the Reel Cable Tie, it can bind in parallel messenger wires and electric were bundles.

[Features]
By mounting EL-SP on a Reel Cable Tie, it can bind in parallel messenger wires and electric wire bundles.
The tie is inserted from two directions and is superior in durability, weather ability, chemical resistance, and insulation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EL-SP

Part Number
EL-SP
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งOxygen index

50 Pieces Per Package

81 Day(s) or more 26% or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Color Black Number with packs(piece) 50 pcs. Material Polypropylene
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85 Environment resistance Weather-Resistant
Flame retardant grade (main raw materials) UL94HB Special Function/Application NA

Please check the type/dimensions/specifications of the part EL-SP in the Insulok Reel Cable Tie Spacer series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EL-SP ในชุด Insulok Reel Cable Tie Spacer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)