• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tab Tag Label, for Laser Printer (made of polyester film)【420-1,050 Pieces Per Package】

Tab Tag Label, for Laser Printer (made of polyester film)

[Features]
This self-laminating label for laser printer is highly chemical resistant, heat resistant, and durable. The printed area is covered by a transparent sheet when it is affixed to cables, which protects the printed area from moisture, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
TAGN10L-4010
TAGN46L-4010
TAGN47L-4010
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSMaximum Compatible Outer Diameter
(mm)
Overall Length
(mm)
Number with packs
(Piece)
Printing section horizontal (B)
(mm)

1,008 Pieces Per Package

2 Day(s) or more 106.333.8100811.9

420 Pieces Per Package

61 Day(s) or more 1030.0120.042024.6

1,050 Pieces Per Package

Same day 1010.045.0105011.9

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Label type Self-laminating Label material Polyester film Label series 7
Printing section vertical (A)(mm) 24.4