• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 to 21:30 20/5/2018. We apologize for the inconvenience.

Insulok Reel Cable Tie head 66 Nylon【25 Pieces Per Package】

Insulok Reel Cable Tie head 66 Nylon

Perfect for areas outdoors that are not subject to ultraviolet rays. · Copper alloy tamps are used in the locking mechanism, so bundling is firm. Please use in conjunction with the Reel Cable Tie strap

[Features]
· For strapping down large-diameter and vertical trunk lines.
· Cable tie standard grade.
· Suitable for indoors or areas not irradiated with ultraviolet light.
· Since the relay is 100 m long, it can be cut to any length for all kinds of applications.
As for weather-resistant grades, the design that incorporates curves for the reel and head can prevent physical changes arising from the edges

Part Number

Configured Part Number is shown.

ELN-H3

Part Number
ELN-H3
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Oxygen index

25 Pieces Per Package

6 Day(s) or more -408526% or more

Loading...

  1. 1

Basic Information

Material Nylon 66 Color White UL flame retardant grade (main raw material) UL94V-2
Number with packs(Book) 25 Loop tensile strength(N) 1110

Please check the type/dimensions/specifications of the part ELN-H3 in the Insulok Reel Cable Tie head 66 Nylon series.